Fine CYCLO High Precision Gearboxes DA Series Gearhead for Servo Motors
Zero backlash gearhead for high-precision positioning
Overview
Zero backlash gearhead ideal for high-precision positioning. Suitable for various applications such as machine tools and semiconductor manufacturing equipment.
- With adapter for servo motors
- Low lost motion (1.0 arc min)
*CYCLO is a registered trademark of Sumitomo Heavy Industries, Ltd.
| Lost Motion | 1.0 arc min |
| Allowable Peak Torque | 300 - 4000 N・m |
| Reduction ratio | 29 - 119 |
Features
Easy Assembly of Servo Motors in a Compact Design
Outstanding Compactness
The overall length and outer diameter dimensions are significantly reduced by directly connecting the servo motor shaft to a single-stage reduction mechanism.
Easy to Assemble
Zero backlash gearhead with a motor adapter and a sealed structure (filled with lubricating grease) make assembly easy and no requirement for grease preparation. Lost motion specification of 1 minute.
High Torque and High Allowable Moment
- Maximum allowable peak torque increased by 60% (compared to the conventional model).
- Maximum allowable moment increased by 41% (compared to the conventional model).
Excellent Cost Performance
The single-stage reduction mechanism achieves a simple structure with fewer parts, resulting in excellent cost performance.