Gearmotor/Gearbox(with motor)
PREST® NEO Gearmotor
Compact Gearmotor with Unparalleled Benefits
Overview
The ultimate in usabiliry, which is essentially required by the gearmotor.
- Universal Mounting
- Easy Maintenance
- Grease Lubrication
- Low Noise
- Triple-Lip Seal for Greater Leakage Protection
| Output Shaft | Solid Shaft |
| Output Shaft Direction | Universal |
| Mounting Method | Foot Mount, Flange Mount |
| Number of Sizes | 12 sizes |
| Reduction Ratio | 3 - 200 |
| Motor Capacity | 0.04kW - 2.2kW |
| Motor Type | Three Phase, Premium Efficiency,High Efficiency, For Inverter, Single Phase, Outdoor, Waterproof, Increased Safety Explosion Proof, Overseas Standard |
Key Product Facts
Low
noise
3
Layers
triple lip oil seal
Large
allowable radial load
Features
1
Low Noise
High engagement rate of gears and design with high rigidity have achieved quiet operating noise level.
2
Grease Lubricated
Easy maintenance and the gearmotor can be installed in any direction.
3
Compactness helpful during design stage
Compactness has been achieved with the adoption of a highly rigid casing and a newly developed motor.