BEIER Variator/BEIER-CYCLO Variator(BM2001E)
Manual
# BM2001E-3.3
| 1.58 MB | en
Mechanical stepless speed control with high capacity and long life, with over 50 years of tradition and trust.
Output Shaft | Solid Shaft |
Output Shaft Direction | Horizontal, Vertical Downward, Vertical Upward |
Mounting Method | Foot Mount, Flange Mount, Case Mount |
Number of Sizes | 26 |
Speed Control Ratio | 1:4 (A Type, B Type) 1:10 (D Type) |
Torque Characteristics | Intermediary characteristics of constant torque and constant output (A Type, D Type) Constant output characteristics (D Type) |
Motor Capacity | 0.2kW - 150 kW |
Motor Types | Three Phase, Premium Efficiency,Outdoor, Increased Safety Explosion Proof, Flameproof, Overseas Standard |