F4CF-C35_view_02
F4CF-C35_view_01
F4CF-C35_view_02
F4CF-C35_view_01
Motion Control

Fine CYCLO High Precision Gearboxes C Series

Large diameter hollow high-speed shaft type for indexing

Overview

Component type Cyclo Drive for indexing with high precision.

High capacity bearing directly integrated in the gearbox housing. Huge hollow bore for easy routing of cables.

  • Large diameter hollow allows cables and shafts to be fed through
  • Oil seal structure
  • Shipment  lled with lubricating grease

Type and major bearing model:

  • F4C-C Angular contact ball bearing
  • F2C-C Taper roller bearing

*CYCLO is a registered trademark of Sumitomo Heavy Industries, Ltd.

Lost Motion 1.0 arc min
Allowable Peak Torque 540 - 6278 N・m
Rated torque 254 - 3713 N・m
The rating torque is the value at the input speed of 1000r/min.
Reduction ratio 59 - 119
Output Shaft Frange shaft
Output Shaft Direction Universal
Number of Sizes 6 sizes

Related FINE CYCLO products

news_da_gearhead
Fine CYCLO High Precision Gearboxes DA Series Gearhead for Servo Motors

Zero backlash gearhead for high-precision positioning

Allowable peak torque
300 Nm - 4000 Nm
Reduction ratio
29:1 - 119:1
Backlash
0分
Fine CYCLO High Precision Gearboxes DA Series

Enhanced high performance and compact type for indexing

Allowable peak torque
613 Nm - 4000 Nm
Reduction ratio
29:1 - 119:1
Backlash
0 arc min
FC-A45G
Fine CYCLO High Precision Gearboxes A Series

Compact type for indexing

Allowable peak torque
336 Nm - 7613 Nm
Reduction ratio
29:1 - 119:1
Backlash
0 arc min
Fine CYCLO High Precision Gearboxes UA Series

High reduction ratio compact type for indexing

Allowable peak torque
625 Nm - 12500 Nm
Reduction ratio
81:1 - 283:1
Backlash
0 arc min