Motion Control
Fine CYCLO High Precision Gearboxes DA Series
Gears with high precision and the highest torque density in a single stage
Overview
Angular contact ball bearings integrated directly into the gearbox housing.
The improved design provides very accurate motion quality with increased torque density and bearing capacity.
- Highest torque density of our single stage gearboxes
- Ideal for robotic and machine tool applications
- Fully sealed modular design available with motor adapter and clamping ring
*CYCLO is a registered trademark of Sumitomo Heavy Industries, Ltd.
| Lost Motion | 1.0 arc min |
| Alowable Peak Torque | 613 - 4000 N・m |
| Rated Torque | 245 - 1610 N・m The rating torque is the value at the input speed of 1750r/min. |
| Reduction Ratio | 29 - 119 |
| Output Shaft | Flange shaft |
| Output Shaft Direction | Universal |
| Number of Sizes | 6 sizes |
Features
Basic type with low noise, simple structure, and easy-to-use.
Simple mounting
Mounting is simple as the high-speed shaft is supported with bearings.
Compact in axial direction
Shorter total length as the motor shaft is integrated inside the reducer.
Lineup with servo motor adapter
The product with adopter compatible with major motors produced by servo motor manufacturers is available.
The product with motor adopter is oil-sealed structure in both input and output sides.
Shipped with lubrication oil enclosed.