Motion Control
Fine CYCLO High Precision Gearboxes A Series
Compact type for indexing
Overview
Component type Cyclo Drive for indexing with high precision.
Simple and easy-to-use basic type.
- Compact
- High-speed shaft bearing support
- Shipment filled with lubricating grease
Type and major bearing model:
- FC-A None
F1C-A Cross roller bearing - F2C-A Taper roller bearing
Input Shaft Variants:
- Keyway
*CYCLO is a registered trademark of Sumitomo Heavy Industries, Ltd.
| Lost Motion | 1.0 arc min |
| Allowable Peak Torque | 336 - 7613 N・m |
| Rated torque | 142 - 3728 N・m The rating torque is the value at the input speed of 1750r/min. |
| Reduction ratio | 29 - 119 |
| Output Shaft | Frange shaft |
| Output Shaft direction | Universal |
| Number of Sizes | 6 sizes |
Features
“No-main bearing” component type that can be directly mounted on the driving parts of the machine
Compact and simple mounting
FC type without main bearing is compact and can be directly mounted on the driving parts of the unit.
Mounting is simple as the high-speed shaft is supported with bearings.
In addition, the motor shaft is integrated inside the reducer to shorten the total length.
Filled with lubricating grease
The product is shipped with lubricating oil enclosed, so the customer doesn't need prepare oil by himself.