Gearmotor/Gearbox(with motor)
RHYTAX® Gearmotor
Right angle shaft gearmotor with bevel gears.
Overview
- Low noise due to the high contact ratio helical gear used in the input stage.
- Casing specifically designed for each model and configuration.
- Two types of torque arms are available for the solid shaft type.
- Multiple mounting configurations available.
| Output shaft | Hollow Shaft, Solid Shaft |
| Output Shaft Direction(s) | Horizontal, Vertical Downward, Vertical Upward |
| Mounting Style | Shaft Mount, Flange Mount, Foot Mount |
| Number of Sizes | 13 sizes (output stages) |
| Reduction Ratio | 10 - 545 |
| Motor Capacity | 0.4 kW - 45 kW |
| Motor Types | Three Phase, Premium Efficiency,For Inverter, Outdoor, Increased Safety Explosion Proof, Overseas Standard |
Key Product Facts
Low
Noise
2
Types
Features
1
Low Noise
Due to the high contact ratio helical gear used in the input stage.
2
High Efficiency
Bevel gear designed and manufactured for high efficiency.
3
Choice of Mounting Style
Multiple torque arms and mounting configuration available to meet your application needs. The solid shaft type supports both floor and wall mounting.