SKK Gearmotor

Gearmotor built to handle heavy loads.

  • Selection by service factor for heavy load applications is possible.
  • Long life, low noise, and high efficiency.
  • Low-speed ratios and special reduction ratios are also available.

Features

High strength, long life

The selection by service factor for heavy load applications, such as large shock loads and high start/stop frequency is possible . It enables long life.

Low noise, low vibration

30% reduction in vibration and 7 - 10 dB reduction in noise compared to conventional gearmotors are realized.
It features small rotation irregularity and low noise level in operation.

High efficiency

With unique gear technology, high efficiency of 98% for single-stage reduction and 97% for double-stage speed reduction are realized.
It contributes to energy saving.