HEDCON Worm Gear (Reducer)

High-efficiency, high-strength double-enveloping worm reducer

Overview

  • The low friction coefficient of the gear contact for high efficiency.
  • Cr-Mo carburizing steel material is used for the worm, and special phosphor-bronze casting is used for the wheel, which realizes a long life.
  • Small rotation unevenness with low noise and low vibration.
  • Lightweight and compact for its high load capacity.

*HEDCON is a registered trademark of Sumitomo Heavy Industries, Ltd.

Output Shaft Solid Shaft, Hollow Shaft
Output Shaft Direction Horizontal, Vertical Upward, Vertical Downward
Mounting Method Foot Mount, Shaft Mount
Number of Sizes 11 sizes
Reduction Ratio 5 - 100
Rated Torque 790 - 82,100 N⋅m