Fine Cyclo DÚA Series by Sumitomo Drive Technologies
F4CF-UA45
Fine Cyclo UA Series by Sumitomo Drive Technologies
Fine Cyclo DÚA Series by Sumitomo Drive Technologies
F4CF-UA45
Fine Cyclo UA Series by Sumitomo Drive Technologies
Motion Control

Fine CYCLO High Precision Gearboxes UA Series

High reduction ratio compact type for indexing

Overview

Component type Cyclo Drive for indexing with high precision.

High-performance type with superb rotational accuracy.

Rigidity, vibration levels and low-speed rotation efficiency are particularly superb. Ideal for applications requiring trajectory accuracy.

  • High reduction ratio with double reduction
  • Low lost motion (0.5/0.75 arc min)
  • Lightweight and compact
  • High rigidity and high torque
  • Ideal for applications with traverse movements
  • Additional ratios available on request
  • High input speeds possible

Type and major bearing model:

  • F4C-UA Angular contact ball bearing
  • F2C-UA Taper roller bearing

*CYCLO is a registered trademark of Sumitomo Heavy Industries, Ltd.

Lost Motion 0.5/0.75 arc min
Allowable Peak Torque 625 - 12500 N・m
Rated torque 250 - 5000 N・m
The rating torque is the value at the output speed of 15r/min.
Reduction ratio 81- 283
Output Shaft Frange shaft
Output Shaft direction Universal
Number of Sizes 7 sizes

 

Related FINE CYCLO products

news_da_gearhead
Fine CYCLO High Precision Gearboxes DA Series Gearhead for Servo Motors

Zero backlash gearhead for high-precision positioning

Allowable peak torque
300 Nm - 4000 Nm
Reduction ratio
29:1 - 119:1
Backlash
0分
Fine CYCLO High Precision Gearboxes DA Series

Enhanced high performance and compact type for indexing

Allowable peak torque
613 Nm - 4000 Nm
Reduction ratio
29:1 - 119:1
Backlash
0 arc min
FC-A45G
Fine CYCLO High Precision Gearboxes A Series

Compact type for indexing

Allowable peak torque
336 Nm - 7613 Nm
Reduction ratio
29:1 - 119:1
Backlash
0 arc min
F4CF-C35
Fine CYCLO High Precision Gearboxes C Series

Large diameter hollow high-speed shaft type for indexing

Allowable peak torque
540 Nm - 6278 Nm
Reduction ratio
59:1 - 119:1
Backlash
0 arc min