Gearmotor/Gearbox(with motor)
Helical BUDDYBOX®
Helical gearbox with CYCLO® reducer input.
Overview
Offset parallel, helical gearbox in a rugged integral, shaft-mounted design.
- Parallel shaft gearmotor, with hollow output shaft
- Integrated Cycloidal Technology
- Long life and very high shock resistance
- Abundant options and applied products
- Ideal for Screw-Conveyor applications
| Output Shaft | Hollow Shaft |
| Output Shaft Direction | Horizontal, Vertical, Upright |
| Mounting Method | Shaft Mount, Flange Mount |
| Number of Sizes | 6 sizes |
| Reduction Ratio | 11 - 4,365 |
| Motor Capacity | 0.1kW - 30 kW |
| Motor Type | Three Phase, Premium Efficiency, High Efficiency, For Inverter, Outdoor, Increased Safety Explosion Proof, Flameproof, Overseas Standard, High Speed Hollow Shaft |
Helical BUDDYBOX®
Sumitomo’s Helical BuddyBox provides innovative shaft-mounted drive solutions for demanding applications. Helical BuddyBox combines the efficient and reliable performance of the Cyclo input with the rugged helical-gear output. The modular design provides a compact, efficient product and the most flexible range of output speed and torque combinations available.
Key Product Facts
0.1-30
kW
Motor Capacity
11-4365
Reduction Ratio
Features
1
Modular design
Interchangeable cast-iron housings in flange, face or shaft-mount configurations.
2
Long life and excellent shock resistance
The input stage uses our Cyclo speed reducer or planetary gear which allows a greater shock resistance than parallel shaft gears and a longer operating life.
3
Parallel shaft gearmotor, with hollow output shaft
4
Long life bearings
Oversized, heavy-duty bearings for maximum strength and service life.