Gearmotor/Gearbox(with motor)
Bevel BUDDYBOX® 4 Series Gearmotor
Right Angle Spiral Bevel Gearmotors with CYCLO® Input
Overview
Robust, state-of-the-art, spiral bevel gearmotors.
- Highly efficient
- Standard Ductile Iron Housing
- Integrated Cycloidal Technology
- Long life and very high shock resistance
- Abundant options and applied products
| Output Shaft | Hollow Shaft, Solid Shaft |
| Output Shaft Direction | Horizontal, Vertical, Upright |
| Mounting method | Shaft Mount, Case Mount, Flange Mount, Foot Mount |
| Number of Sizes | 6 sizes |
| Reduction Ratio | 11 - 10658 |
| Motor Capacity | 0.1kW - 55kW |
| Motor Type | Three Phase, Premium Efficiency, High Efficiency, For Inverter Outdoor, Increased Safety Explosion Proof, Flameproof, Overseas Standard, High Speed Hollow Shaft |
Bevel BUDDYBOX® 4 Series
The Bevel BuddyBox4 Series combines the strength and flexibility of the Cyclo gear reducer and a single stage right angle spiral bevel gearbox in a rugged right-angle gearbox design. The Bevel BuddyBox 4 Series is an excellent choice for applications in material handling, water treatment, mixers, conveyors, and other applications requiring right angle speed reducers.
Key Product Facts
0.1-55
kW
Motor Capacity
11- 10658
Reduction Ratio
Features
1
Compact
More compact than a typical right angle shaft gearmotors in the same class.
2
Large allowable radial load
The allowable radial load is significantly increased by use of Ductile Iron Housing.
3
Long life and excellent shock resistance
The input stage uses our Cyclo speed reducer or planetary gear which allows a greater shock resistance than parallel shaft gears and a longer operating life.
4
Easymaintenance for lubrication
Single oil-bath lubrication system for easy maintenance and higher performance.
5
Taper Grip
Standard bores require no key. Easy installation and removal of gear unit.