Bevel Buddybox® H Series Gearmotor - Reliable and efficient gearmotor with bevel gearing for industrial applications
Bevel Buddybox® H Series Gearmotor - Reliable and efficient gearmotor with bevel gearing for industrial applications-left
Bevel Buddybox® H Series Gearmotor - Reliable and efficient gearmotor with bevel gearing for industrial applications
Bevel Buddybox® H Series Gearmotor - Reliable and efficient gearmotor with bevel gearing for industrial applications-left
Gearmotor/Gearbox(with motor)

Bevel BUDDYBOX H-Series Gearmotor

Compact right angle shaft gearmotor with a low reduction ratio and hollow shaft

Overview

  • High speed operation at 3600 r/min motor rotation speed is possible, helping to accelerate your machines.
  • The case is made specifically for the hollow shaft, making it more compact than a general-purpose gearmotor.

*BUDDYBOX is a registered trademark of Sumitomo Heavy Industries, Ltd.

Output Shaft Hollow Shaft
Output Shaft Direction Universal
Mounting Method Shaft Mount
Number of Sizes 4 sizes
Reduction Ratio 5 - 20
Motor Capacity 2.2 kW - 11 kW
Motor Types Premium Efficiency, For Inverters, Outdoors, Overseas standards

Related BUDDYBOX products

Helical BUDDYBOX
Helical BUDDYBOX®
Motor capacity
0.1 kW - 30 kW
0.13 HP - 40 HP
Reduction ratio
11:1 - 4365:1
Bevel BUDDYBOX 4 Series Gearmotor_Horizontal_Hollow Shaft_Right
Bevel BUDDYBOX® 4 Series Gearmotor
Motor capacity
0.1 kW - 55 kW
0.13 HP - 75 HP
Reduction ratio
11:1 - 10658:1