SFC

PARAMAX SFC Series for Cooling Fan

The reducer designed for cooling towers and air fin coolers, prioritizing high usability and suitability

Overview

  • Optimized unit specifically to rotate the cooling fans of the wet cooling towers and air-cooled condensers.
  • Installed shaft driven fun, for radiating heat around the gearbox, which becomes a pocket of airflow from output fun.
  • 25° pressure angle gear with a thicker dedendum for higher strength is adopted. This achieved high load capacity and shock load resistance.
  • Allowed one year continuous operation of unit by high gearbox rating.

*PARAMAX is a registered trademark of Sumitomo Heavy Industries, Ltd.

Output Shaft Solid Shaft
Output Shaft Direction Vertical Upward, Vertical Downward
Mounting Method Case Mount
Number of Sizes 7 sizes
Reduction Ratio 6.3 - 18
Rated Torque 10,000 - 44,000 N⋅m

Related PARAMAX products

PARAMAX 9000 Series (Reducer)
Rated torque
2600 Nm - 552000 Nm
Reduction ratio
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
PARAMAX SCC Series for Crane
Rated torque
8500 Nm - 101000 Nm
Reduction ratio
22.4:1 - 90:1
Shaft configuration
Parallel
SEB050P2H-LR_A
PARAMAX SEB Series for Extruder
Rated torque
1300 Nm - 36300 Nm
Reduction ratio
8:1 - 18:1
Shaft configuration
Parallel