PARAMAX SCC Series for Crane

Paramax reducer with long center distances for cranes

Overview

  • Series of parallel shaft reducers with long center distances for crane hoisting and boom hoisting.
  • Available in 7 frame sizes, with 3 different center distances for each size.
  • Reducer with high load capacity, capable of withstanding strong shock loads.

*PARAMAX is a registered trademark of Sumitomo Heavy Industries, Ltd.

Output Shaft Solid Shaft
Output Shaft Direction Horizontal
Mounting Method Case Mount
Number of Sizes 7 sizes
Reduction Ratio 22.4 - 90
Rated Torque 8,500 - 101,000 N⋅m

Related PARAMAX products

PARAMAX 9000 Series (Reducer)
Rated torque
2600 Nm - 552000 Nm
Reduction ratio
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
SEB050P2H-LR_A
PARAMAX SEB Series for Extruder
Rated torque
1300 Nm - 36300 Nm
Reduction ratio
8:1 - 18:1
Shaft configuration
Parallel
SFC
PARAMAX SFC Series for Cooling Fan
Rated torque
10000 Nm - 44000 Nm
Reduction ratio
6.3:1 - 18:1
Shaft configuration
Parallel, Right Angle