PARAMAX SFC Series for Cooling Fan(G2201)
Catalog
# G2201-3.0
| 2.26 MB | ja
Right Angle Shaft Reducer for Cooling Tower Fans
Output Shaft | Solid Shaft |
Output Shaft Direction | Vertical Upward, Vertical Downward |
Mounting Method | Case Mount |
Number of Sizes | 7 sizes |
Reduction Ratio | 6.3 - 22.4 |
Rated Torque | 10000 - 44000 N⋅m |