PARAMAX® SCC Series for Crane

Parallel shaft reducer with long center distances ideal for cranes

  • Parallel shaft reducers with long center-to-center dimensions for crane hoisting and boom hoisting.
  • Available in 7 frame sizes, with 3 different center distances for each frame.
  • Reducer with high load capacity, capable of withstanding strong impact loads.

Key Product Facts

25 °
Gear pressure angle
7 ×3
7 frame sizes, with 3 different center distances for each frame
Long Center Distances
Ideal for crane hoisting and boom hoisting

Features

Long Center Distances
Our parallel shaft reducers have long center-to-center dimensions for crane hoisting and boom hoisting.
Versatile Selection
Choice of 7 torque sizes, with three center distances for each, allowing you to make the best selection for the job.
We offer the SCB series for torques over 101,000 N⋅m or reduction ratios over 90.
Uses High-Strength Gears
Uses the same 25° gear pressure angle as the PARAMAX 9000 Series.
Reducer with high load capacity, capable of withstanding strong impact loads.

Related PARAMAX® products

PARAMAX® 9000 Series Reducer
SEB050P2H-LR_A
PARAMAX® SEB Series for Extruder
SFC
PARAMAX® SFC Series for Cooling Fan