IB Series PE Type
- Economical series with superior cost benefit.
- Shipping in as little as 3 days from receiving your order. We can accommodate your request for quick delivery.
Backlash | 15 arc min |
Motor Capacity | 50 W - 5.0 kW |
Allowable Peak Torque | 7.2 - 270 N⋅m |
Rated Torque | 2.3 - 91 N⋅m The rating torque is the value at the input speed of 3000r/min. |
Reduction Ratio | 3 - 81 |
Output Shaft | Keyed Solid Shaft (can also be used without key) |
Output Shaft Direction | Universal |
Mounting Method | Flange mount |
Number of Sizes | 4 sizes |
Input Speed | Up to 6000 rpm |
Features
Economical type
Economical type with excellent cost performance (compared with our conventional products).
Short delivery
Shipped in 3 days after receiving order at the shortest, meeting customer’s request for short delivery.
Expansion of reduction ratio range
Reduction ratio 3 is added (compared with our conventional products).
High speed input
Input speed of 6000 r/min is available.
Compatible with various servo motors
Motor adapter can accommodate the major motors produced by servo motor manufacturers.