Reducer/Gearbox
CYCLO® Drive Reducer
Our best-selling reducer with high strength and reliability, thanks to the unique CYCLO® mechanism.
Overview
- With its long history and delivery record, it has become synonymous with the term speed reducer.
- Unique Cyclo mechanism results in high durability and extended operating life.
- Wide variety of products available that take advantage of this technology.
- Select the best product to meet your needs from a wide range of capacities and reduction ratios.
| Output Shaft | Solid Shaft |
| Output Shaft Direction | Horizontal, Vertical Downward, Vertical Upward, Universal |
| Mounting Method | Foot Mount, Flange Mount, Case Mount |
| Frame Size | 56 sizes (output stages) |
| Reduction Ratio | 2.5 - 658503 |
| Rated Torque | 24 - 68200 N⋅m |
Key Product Facts
80+
years
of history
Long
life
Durable reducer with long product life
658503
High reduction ratio
Features
1
Break-Resistant Teeth
The "cycloidal disc" has a unique and smooth curve, which together with its smooth rolling contact, prevents tooth breakage, resulting in a durable product with a long product life.
2
Broad Variation
Choose the product that best fits your needs from a wide selection, including capacities of 0.1 - 132 kW, reduction ratios of 2.5 - 658503, as well as outdoor and explosion-proof motor types.
3
Service Factor Selection
Choose from any Service Factor. Reducer frame sizes can be increased independently, without increasing motor capacity.
Products for Various Applications
A variety of products are offered to suit any application.
You can choose the product that best meets your specific application needs.