Motion Control
CYCLO® Drive for Servo Motors
Reducer featuring high strength and reliability, thanks to its unique CYCLO® mechanism
Overview
- Our Cyclo reducer with a flange, for servo motors.
- Utilizes our unique Cyclo mechanism for durability and long product life.
Two Series:
- Standard-Backlash Series
- Low-Backlash Series: 6 arc min (12 arc min for reduction ratio 6)
- Standard-Backlash Series
| Allowable Peak Torque | 29.7 - 1370 N⋅m |
| Motor Capacity | 0.2 kW - 9.0 kW |
| Output Shaft Direction | Horizontal, Vertical Downward, Vertical Upward, Universal |
| Mounting Style | Foot Mount, Case Mount, Flange Mount |
| Number of Sizes | 12 sizes |
| Reduction Ratio | 6 - 87 |
- Low-Backlash Series
| Backlash | 6 arc min(12 arc min for reduction ratio 6) |
| Allowable Peak Torque | 29.7 - 630 N⋅m |
| Motor Capacity | 0.2 kW - 5.0 kW |
| Output Shaft Direction | Universal |
| Mounting Style | Foot Mount, Case Mount, Flange Mount |
| Number of Sizes | 4 sizes |
| Reduction Ratio | 6 - 29 |
Key Product Facts
2
Series
Standard-Backlash Series and Low-Backlash Series
6
arc min
Backlash
(in our low-backlash series only)
(in our low-backlash series only)
1370
N⋅m
Maximum allowable peak torque
Features
1
Leverages the CYCLO® Mechanism
Uses the Cyclo mechanism with our "cycloidal disc"
2
Durable and Long-Life
Cyclo mechanism features smooth rolling contact that prevents tooth breakage and results in a durable reducer with a long service life.
3
Any Mounting Direction
Reducer supports the following mounting methods: Foot Mounting, Case Mounting, and Flange Mounting.
4
Compatible with 2 Motor Shafts
Compatible with keyless or keyed motor shafts.
5
Easy Motor Mounting
The adapter is compatible with servo motors from all manufacturers. You are able to easily assemble it yourself.
Break-Resistant Teeth
Unlike a regular involute tooth-gear, the "cycloidal disc," which is the gear for the Cyclo Reducer, features a distinctively smooth curve.
A unique circular-arc tooth profile is also used for the internal gear. The smooth rolling contact that prevents tooth breakage results in a durable reducer with a long service life. (Some low reduction ratio models use helical gears and planetary gears.)