Gearmotor/Gearbox(with motor)
CYCLO Drive
Our best-selling gearmotor with high strength and reliability, thanks to its unique CYCLO® mechanism.
Overview
- With its long history and delivery record, it has become synonymous with the term speed reducer.
- Unique Cyclo mechanism results in high durability and extended operating life.
- Wide variety of products available that take advantage of this technology.
- Select the best product to meet your needs from a wide range of capacities and reduction ratios.
*CYCLO is a registered trademark of Sumitomo Heavy Industries, Ltd.
| Output Shaft | Solid Shaft |
| Output Shaft Direction | Horizontal, Vertical Downward, Vertical Upward, Universal |
| Mounting Method | Foot Mount, Flange Mount, Case Mount |
| Frame Size | 56 sizes (Output stages) |
| Reduction Ratio | 2.5 - 658503 |
| Motor Capacity | 0.1 kW - 132 kW |
| Motor Types | Three Phase, Premium Efficiency, High Efficiency, For Inverter, Outdoor, Increased Safety Explosion Proof, Flameproof, Overseas Standards, High Speed Hollow Shaft |
Mechanism
By adopting unique cycloidal (trochoidal) gear mechanism, excellent impact resistance and high efficiency are achieved.
Furthermore, a wide range of reduction ratios from 6 to 119 can be produced with a single stage of reduction, allowing for the compact consolidation of the gear components.
Features
Registered Trademarks
The academic and general term for "Cycloidal Gear Reducer" is "Planetary Gear Reducer with Trochoidal Profile," and the names "Cyclo®" and "Cyclo Gear Reducer®" are registered trademarks that can only be used for products manufactured and sold by our company.