PRODUCT LAUNCH | Inverter HF-620 Series
Easy-to-Operate, High Torque, and High Performance Sensorless Vector Inverter
Sumitomo Heavy Industries, Ltd. will start selling HF-620 Series of high-performance gearmotor inverter with improved operability on February 1, 2024.
HF-620 Series uses sensorless vector control and can be used in combination with our wide range of gearmotors.
Features
- Improved operability
- Global support
- Communication functions
- Supporting environmentally friendly Green Transformation (GX)
Specifications
| Applicable Motors | 0.2kW - 7.5kW |
| Others | Possible to connect with d2G4 explosion proof motor |