Inverter HF-430NEO Series launched!
Sumitomo Heavy Industries, Ltd. launched the “HF-430NEO Series”, a high-performance, easy-to-use inverter, as a successor model to the current “HF-430α Series” inverters on April 1,2020.
The newly released "HF-430NEO Series" features a color LCD operation panel that can be used intuitively, and pursues ease of use and drive performance for customers.
Features
- Clear operation using the colored liquid crystal display
- Easy data copy to multiple inverters
- Optional Cassette
- Low Maintenance
Power Range
| Voltage Class (Input / Rated Output) | Applicable Motors |
| 3-phase 200V / 3-phase 200V | 5.5 - 55kW [9 models] |
| 3-phase 400V / 3-phase 400V | 5.5 - 55kW [9 models] |