Inverter HF-430NEO Series
Clear operation using the colored liquid crystal display
Overview
Inverter HF-430series is now much easier to use! The High Performance Inverter HF-430NEO features:
- Clear operation using the colored liquid crystal display.
- Powerful operation for the gearmotor.
- Easy data copy to multiple inverters.
- Sensorless vector control ensures gearmotor start-up.
- Built-in noise filter reduces noise.
- Compliant with d2G4.
| Applicable Motor | 5.5 kW - 55 kW |
| Sensorless Vector Control | |
| Compliant with d2G4 | |
| Compatible with global standards | |
Features
Easy operation using the colored liquid crystal display!
Intuitive, easy-to-use LCD operator is standard. Easily monitor, set, or review operational data and parameters.
Cyclo Gearmotor
Powerful operation for the Geared motor!
The sensor-less vector control provides High starring torque and High performance. (Starting Torque 150% or more)
Easy data copy to multiple inverters!
Operation panel is removable and memory is built in.
Parameter data can be copied to multiple inverters, which allows users to replace inverter in a short working time.
Optional Cassette
Optional cassettes are able to connect easily to HF-430NEO. Optional cassette is preparing a communication option and Analog Input/output.
- Analog Input/output:P1-AG
- Communication:PROFIBUS, PROFINET, CC-Link
Easy Maintenance
Cooling fun and the capacitor for the main circuit is designed for 10 years life.
When the life of component (cooling fan or capacitor) is near its end, an alarm can be generated based on self-diagnosis.
If the battery (CR2023) is used, real time data is retained even when the power is turn off.