Bevel BUDDYBOX® H-Series Goes on Sale
The Power Transmission & Controls Group of Sumitomo Heavy Industries, Ltd., has developed a new series of Bevel Buddy box, our company's main type of gear reducer, and will begin sales in June 1, 2017.
Bevel Buddybox are right angle shaft gearmotors combining a bevel gear and a cyclo gear reducer with a unique, independently-developed gear mechanism. Since first going on sale in 1996, this product has been widely used in the field of industrial machinery such as conveyors, automatic warehouses, and cranes. The new H Series going on sale this time is a product that meets needs for higher transfer speed and increased transfer volume in conveyors and material handling industry market. It achieves this by improving the low reduction rate, expanding the central capacity range, and thereby enabling high-speed input.
Going forward, we will continue to develop products to meet customer requirements.
Features
- High speed operation at 3600 r/min motor rotation speed is possible, helping to accelerate your machines.
- The case is made specifically for the hollow shaft, making it more compact than a general-purpose gearmotor.
Technical Information
| Output Shaft | Hollow Shaft |
| Output Shaft Direction | Universal |
| Mounting Method | Shaft Mount |
| Number of Sizes | 4 sizes |
| Reduction Ratio | 5 - 20 |
| Motor Capacity | 2.2 kW - 11 kW |
| Motor Types | Premium Efficiency, For Inverters, Outdoors, Overseas standards |
Main Applications
Conveyors, sorters, stacker cranes (for travel), etc.
*"Bevel BUDDYBOX" is a registered trademark of Sumitomo Heavy Industries, Ltd.