Special Gearbox
Gearbox for Turbo Compressor
Speed increaser enabling multi-stage compression
Overview
- Speed increaser ideal for turbo compressors.
- Multi-stage compression is achieved by arranging multiaxial pinion gears around a bull gear, enabling multiple turbo fans to run simultaneously and at different rotation speeds.
- Applicable to individual design based on the number of rotations, stages, and efficiency required for the compressed gas or air.
- Customizable to meet your needs.
| Torque | 287 - 165,835 Nm |
| Increasing Ratio | 1.36 - 21.428 |
- Customizable to meet your needs.
Features
Customizable to meet your needs
Multi-stage compression is achieved by arranging multiaxial pinion gears around a bull gear, enabling multiple turbo fans to run simultaneously and at different rotation speeds.
Applicable to individual design based on the number of rotation and stages, and efficiency required for the compressed gas or air.