Special Gearbox
Gearbox for Steel Plant
Reducer specialized for all applications in a steel plant
Overview
- Applicable to all processes in steel plants.
- Capable of handling extreme conditions of 24 hours/365 days operation and high temperatures.
- Customizable to meet your needs.
| Torque | 3,000 - 630,000 N⋅m |
| Reduction Ratio | 1 - 75 |
- Customizable to meet your needs.
Features
Exclusive design
Applicable to all processes in steel plants.
Meet application-specific requirements
Precise reduction ratios and labyrinth seals are available.