High Speed Gearbox
Special Gearbox

High Speed Gearbox

A new high-speed gearbox developed through our extensive experience and state-of-the-art-technology

Overview

  • The casing is optimally designed using FEA analysis for maximum rigidity and low noise.
  • Optimally designed for every application.
  • Enhanced load capacity is achieved through the adoption of three kinds of casings.
  • Compatible with the installation of any monitoring systems.
  • The turning device is a fully automatic ON/OFF system incorporating a rugged right-angle bevel drive and an SSS clutch.
  • Customizable to meet your needs.
Torque 191 - 361,588 N・m
Max. Speed 54,000 r/min
  • Customizable to meet your needs.