compower

COMPOWER Planetary Gear Drive DP1000 Series (Reducer)

Planetary gear reducer of high torque yet radially compact size

Overview

  • By adopting the gear pressure angle of up to 27°, the bending strength of the dedendum is greatly improved, enabling a machine design that is highly resistant to shock loads.
  • With original ideas and mechanisms, the total length has been significantly reduced.
  • Modular design allows the unit to be compatible with different configurations using only a minimum number of parts.

*COMPOWER is a registered trademark of Sumitomo Heavy Industries, Ltd.

Output Shaft Solid Shaft, Hollow Shaft
Output Shaft Direction Horizontal, Vertical Downward
Mounting Method Foot Mount, Flange Mount, Shaft Mount
Number of Sizes 26 sizes
Reduction Ratio 5 - 1400
Rated Torque 460 - 736,000 N⋅m