Gearmotor/Gearbox(with motor)
COMPOWER Planetary Gear Drive DP1000 Series (Drive Unit)
Planetary gear reducer of high torque yet radially compact size
Overview
- By adopting the gear pressure angle of up to 27°, the bending strength of the dedendum is greatly improved, enabling a machine design that is highly resistant to shock loads.
- With original ideas and mechanisms, the total length has been significantly reduced.
- Modular design allows the unit to be compatible with different configurations using only a minimum number of parts.
*COMPOWER is a registered trademark of Sumitomo Heavy Industries, Ltd.
| Output Shaft | Solid Shaft, Hollow Shaft |
| Output Shaft Direction | Horizontal, Vertical Downward |
| Mounting Method | Foot Mount, Flange Mount, Shaft Mount |
| Number of Sizes | 26 sizes |
| Reduction Ratio | 5 - 1400 |
| Motor Capacity | 0.2 - 55 kW |
| Motor Types | Three Phase, Premium Efficiency, High Efficiency, For Inverter |
Features
Wide variation of the lineup
Applicable to various specifications with less number of parts by adopting modular design.
- Applicable to reduction ratio of 5 -1400.
- Applicable to foot, flange, and shaft mount.
Drive unit
Prepared full lineup of direct motor mount type of 0.2 - 55kW (drive unit).
The integrated structure of the reducer and the motor allows a simple layout of parts.
It eliminates the necessity for alignment operation and manufacturing the base, saving labor for installation.
High strength and rigidity of planetary gear system
- Equal gear arrangement of planetary gear system
The optimum distribution of load to each gear is secured by the planetary gear system and structure.
A slimmer diameter can produce a bigger transmission power of torque. - High-pressure angle gear
A pressure angle of up to 27° provides higher bending strength of the dedendum, which is suitable to handle shock loads.