Large Gearboxes for iron

Gearbox for Steel Plant

Reducer specialized for all applications in a steel plant

  • Applicable to all processes in steel plants.
  • Capable of handling extreme conditions of 24 hours/365 days operation and high temperatures.
  • Customizable to meet your needs.
Features
Exclusive design

Applicable to all processes in steel plants.

Meet application-specific requirements

Precise reduction ratios and labyrinth seals are available.

Related Special Gearbox products

Gearbox for Mill
Customizable to meet your needs.
Rated torque
29000 Nm - 4817000 Nm
Reduction ratio
20:1 - 68:1
Large Gearboxes for Paper
Gearbox for Paper Machines

Customizable to meet your needs.

Rated torque
40 Nm - 6000 Nm
Reduction ratio
1.5:1 - 20:1
Gearbox for Pump

Customizable to meet your needs.

Rated torque
1000 Nm - 110000 Nm
Reduction ratio
1:1 - 16:1
Gearbox for Resin Plant

Customizable to meet your needs.

Rated torque
320 Nm - 470000 Nm
Reduction ratio
2:1 - 55:1
High Speed Gearbox

Customizable to meet your needs.

Max. Speed:
54000 r/min

Rated torque
191 Nm - 361588 Nm
Large Gearboxes for Terbo
Gearbox for Turbo Compressor

Customizable to meet your needs.
*As the product is the increaser, the below number is increasing ratio.

Increasing ratio:
1:1.36 - 1:21.428

Rated torque
287 Nm - 165835 Nm