Gearbox for Resin Plant

For kneading and forming of resin/rubber materials

  • Biaxial gearbox specifically designed for rubber and resin kneading and forming applications.
  • Designed to withstand momentary large torque and thrust loads.
  • The distance between the centers of the output shaft is extremely short, enabling it to handle high torque and thrust loads.
  • Customizable to meet your needs.
Features
For rubber kneading

Changing the biaxial rotation direction and speed of the output shaft helps to knead rubber effectively.
Designed to withstand momentary high shock loads.

For biaxial extruders

The distance between the centers of the output shaft is extremely short, enabling it to handle high torque and thrust loads.