Gearbox for Resin
Special Gearbox

Gearbox for Resin Plant

For kneading and forming of resin/rubber materials

Overview

  • Biaxial gearbox specifically designed for rubber and resin kneading and forming applications.
  • Designed to withstand momentary large torque and thrust loads.
  • The distance between the centers of the output shaft is extremely short, enabling it to handle high torque and thrust loads.
  • Customizable to meet your needs.
Torque 320 - 470,000 N⋅m
Reduction Ratio 2 - 55
  • Customizable to meet your needs.