compwer

COMPOWER Planetary Gear Drive DP1000 Series (Reducer)

Planetary gear reducer of high torque yet radially compact size

  • By adopting the gear pressure angle of up to 27°, the bending strength of the dedendum is greatly improved, enabling a machine design that is highly resistant to shock loads.
  • With original ideas and mechanisms, the total length has been significantly reduced.
  • Modular design allows the unit to be compatible with different configurations using only a minimum number of parts.

*COMPOWER is a registered trademark of Sumitomo Heavy Industries, Ltd.

Features
Wide variation of the lineup

Applicable to various specifications with less number of parts by adopting modular design. 

  • Availability of output torque 460 - 736000N・m and power range of 0.2 - 1200kW.
  • Applicable to reduction ratio of 5 -1400.
  • Applicable to foot, flange, and shaft mount.
High strength and rigidity of planetary gear system
  • Equal gear arrangement of planetary gear system
    The optimum distribution of load to each gear is secured by the planetary gear system and structure.
    A slimmer diameter can produce a bigger transmission power of torque.
  • High-pressure angle gear
    A pressure angle of up to 27° provides a higher bending strength of the dedendum, which is suitable to handle shock loads.