PRODUCT LAUNCH | Fine CYCLO High Precision Gearboxes DA Series Gearhead for Servo Motors

Sumitomo Heavy Industries, Ltd. will launch a new, easy-to-mount, zero-backlash “DA Series gear head for servo motors” as part of its lineup of Fine CYCLO® high precision gearboxes from January 30th,2025.
This product is suitable for high-precision positioning and can be utilized in machine tools, semiconductor manufacturing devices, and other equipment.

Product Features

1.Outstanding Compactness

The overall length and outer diameter dimensions are significantly reduced by directly connecting the servo motor shaft to a single-stage reduction mechanism.

2.Easy to Assemble

Zero backlash gearhead with a motor adapter and a sealed structure (filled with lubricating grease) make assembly easy and no requirement for grease preparation. Lost motion is 1 arc-minute.

3.High Torque and High Allowable Moment

Maximum allowable peak torque increased by 60% (compared to the conventional model).

Maximum allowable moment increased by 41% (compared to the conventional model).

4.Excellent Cost Performance

The single-stage reduction mechanism achieves a simple structure with fewer parts, resulting in excellent cost performance.