Click on our Product Selector to quickly find the right product from our entire lineup. Our intuitive filters help you find the product that best suits your application.
Large Industrial Gearbox for Paper
Low reduction ratio gearbox ideal for driving paper machines
- Frequently used and adopted for line control of paper machines, such as Yankee dryers.
- Low ratio high speed gear system. Can be used between low pressure stage and high pressure stage compressors.
- Compatible with various country standards, including API, ISO, DIN, AGMA, and BS.
- Customizable to meet your needs.
Torque | 40 - 6000 N⋅m |
Reduction Ratio | 1.5 - 20 |
- Customizable to meet your needs
Features
Exclusive Design
Low ratio high speed gear system. Can be used between low pressure stage and high pressure stage compressors.
Compatible with Various Country Standards
Compatible with various country standards, including API, ISO, DIN, AGMA, and BS.
Customizable
Completely engineered solutions to meet your needs.