SEISA GC Coupling
SEISA GC Coupling
Coupling

SEISA GC Coupling

Gear coupling that automatically adjusts eccentricity, deflection angle, and errors of the shaft directions

Overview

  • It adjusts and absorbs parallel offset or tilting, and prime mover torque is fully transmitted.
  • Misalignment between the shafts is corrected by the crowning teeth, ensuring high durability and excellent wear resistance.
  • As the center and housing are separated, easy assembly/disassembly and lightweight/compact size are achieved.
  • As it produces no difference in rotation angles between two shafts due to coupling deflection, it certainly transmits torque.

 

Reference Transmission Torque 421 Nm - 6460 kNm

Related Coupling products

DC Coupling
DC Coupling
Reference Transmission Torque
35.3 Nm - 255.95 kNm
SF Coupling
SF Coupling
Reference Transmission Torque
52.0 Nm - 932.1 kNm