TYPE-P
Portable model, easily detecting abnormality in the selected area
Overview
Applications
This product addresses the following needs.
- Checking the diagnostic results on site quickly.
- Diagnosing multiple gearboxes with a single measuring instrument.
| Measurement method | One time measurement | |
|---|---|---|
| Diagnostic method | Vibration (overall value, frequency analysis) |
|
| Data management | Cloud server, Customer's PC | |
| Explosion-proof sensor | Not supported | |
| Operating condition | Input speed fluctuation | - |
| Output load fluctuation | - | |
System configuration
Gearmotors can be diagnosed by the determination result of measured vibration data based on preset threshold values instantly after the measurement.
Trend monitoring of vibration values is available as part of daily inspection.
Our engineers analyze data in the cloud and provide reports.
Features
Diagnose multiple gearboxes with a single measuring equipment
The introduction cost can be lowered to start small.
Make measurements and simple diagnostics on the spot
Gearmotors can be diagnosed by the determination result of measured vibration data based on preset threshold values instantly after the measurement. You can check the diagnostic results on the spot with a smartphone or other devises.
Trend monitoring based on collected vibration data
The data collected over time can be utilized to monitor trends as part of daily maintenance.
Analysis and reporting by our engineers
Our engineers can analyze the vibration data and provide reports.
How to check diagnostic results
| Device | For measurement | Smartphone, Tablet |
|---|---|---|
| For checking cloud data | PC |
Spot measurement screen
The measurements are instantly displayed on the device to allow immediate confirmation.
Overall measurements are displayed with alarm status, alert thresholds, and danger thresholds.
Vibration trend values and frequency analysis results (stored in the cloud)
You can easily check the trend of the measurement results by accessing the cloud. You can also check the frequency analysis results for each measurement point.
The measurement results are automatically stored in the cloud. There is no need to store and categorize data manually.
Trend monitoring results
Frequency analysis results