High Performance AC Servo Drive GS-300 Series
AC Servo Drive with Positioning and Motion Control Functions
Overview
- Equipped with built-in positioning and motion control functions., Ideal it is ideal for single-axis control or as an alternative to inverters.
- Supplied in combination with our reducers for servo motors.
- A wide lineup of 22 types of servo drives and 22 types of servo motors.
| Applicable Motor | 0.1 kW - 7.5 kW |
Features
Positioning and Motion Control Functions
The built-in motion control function (PR mode) supports up to 99 programmable operations.
By program execution supporting RS-485 communication and digital input, reducing the reliance on PLCs/Motion Controllers (MC).
This makes it ideal as inverter replacement in single-axis applications where simple control and fast response are required, or for motor minimization.
Example of Minimum System Configuration for PR Mode
GS Soft – Dedicated Software for GS-300
The dedicated software for GS-300; GS Soft, features a graphical user interface that enables intuitive operation.
PR mode includes various control functions such as zero return, positioning, and speed control, and also supports arithmetic operations and conditional branching. The index positioning wizard allows for easy creation of table settings.
Available in Combination with Our Reducer Lineup
Our "IB Series P1/P2/PK1 Planetary Gear Reducers for Servo Motors" and "Cyclo Reducers for Servo Motor" are pre-assembled with GS-300, and supplied in combination with our reducers for servo motors after thorough shipment inspection.
This helps reduce assembly time and potential defects. Additionally, a single point of contact simplifies inquiries and reduces the effort required.
*Applicable Models: IB Series P1/P2/PK1 Planetary Gear Reducer for Servo Motors, and Cyclo Reducer for Servo Motors (motor adapter connection).
*Note: We plan to expand compatibility to include our other right-angle and precision reducers in the future.
Extensive Lineup
Servo Drive
Available in 11 power capacity from 0.1 to 7.5 kW, with a total of 22 models including pulse input type (M type) and EtherCAT communication type (E type), allowing product selection that best suits to your application.
Servo Motor
Offered in 11 power capacity from 0.1 to 7.5 kW, with and without brakes, totaling 22 models to meet a wide range of customer needs.
Specifications
Servo Drive
A lineup of 22 models: 11 motor capacity from 0.1 to 7.5 kW × 2 types
| Motor Capacity(kW) | 0.1 | 0.2 | 0.4 | 0.75 | 1.0 | 1.5 | 2.0 | 3.0 | 4.5 | 5.5 | 7.5 |
|---|---|---|---|---|---|---|---|---|---|---|---|
| Main Power Supply Specifications | Single phase motor / 3-phase motor AC220V AC200V-AC230V, -15%~+10% | 3-phase motor AC220V AC200V-AC230V, -15%-+10% | |||||||||
| Control Power Supply Specifications | Single phase motor AC220V AC200V-AC230V, -15%-+10% | ||||||||||
Servo drive type
| Position Command | Communication Interface Specifications | Motion Control Function | Speed/Torque Command | Control Function | Safety Function | |||
|---|---|---|---|---|---|---|---|---|
| Model | Pulse string | RS-485 | CANopen | EtherCat | PR mode | Analog voltage control | Full closed-loop | STO |
| M type | ✓ | ✓ | ✓ | - | ✓ | ✓ | ✓ | ✓ |
| E type | - | - | - | ✓ | ✓ | - | ✓ | ✓ |
Servo Motor
A lineup of 22 models: 11 motor capacity from 0.1 to 7.5kW × with/without brake
| Motor Capacity(kW) | 0.1 | 0.2 | 0.4 | 0.75 | 1.0 | 1.5 | 2.0 | 3.0 | 4.5 | 5.5 | 7.5 |
|---|---|---|---|---|---|---|---|---|---|---|---|
| Rated Motor Speed | 3000r/min | 2000r/min | 1500r/min | ||||||||
| Max Motor Speed | 6000r/min | 3000r/min | 3000r/min | 4000r/min | |||||||