Reducer/Gearbox
ALTAX® Neo (Reducer)
Compact reducer that utilizes our unique Cyclo Reducer mechanism
Overview
- Compact reducer that utilizes our unique Cyclo Reducer mechanism.
- Allows for smooth, rolling contact with no teeth breakage, resulting in high-shock resistance.
- Attains a high reduction ratio with fewer reduction stages, resulting in high efficiency while simultaneously achieving a high reduction ratio.
- Concentric, and at the same time the smallest flange dimensions in the industry. There are no restrictions in the mounting direction, allowing you to design your application freely to meet your needs.
| Output Shaft | Solid Shaft |
| Output Shaft Direction | Universal |
| Mounting Method | Flange Mount, Foot Mount |
| Number of Sizes | 12 sizes |
| Reduction Ratio | 3 - 1003 |
| Rated Torque | 1.56 - 458 N⋅m |
Key Product Facts
Long
life
Unique gear mechanism ensures long life
Low
noise
Unique structure enables quiet operation
Smallest
Flange dimensions (Flange type)
Features
1
High Shock Resistance
Utilizes the Cyclo Reducer mechanism.
Combined with the unique circular-tooth profile for the internal gear, a smooth rolling contact is established without breakage, resulting in high-shock resistance.
Combined with the unique circular-tooth profile for the internal gear, a smooth rolling contact is established without breakage, resulting in high-shock resistance.
2
Low Noise
With the reduction mechanism firmly supported from both sides, along with its unique gear tooth count and gear mesh, low operational noise is achieved.
3
Smallest flange size in the industry (Flange type)
Unlike general gearmotors, the concentric shaft direction of both the motor and output shafts result in a compact flange.