Antofagasta, Chile

SM Cyclo de Chile, Ltda.

Cia Minera Michilla 502- La Negra
Antofagasta
Antofagasta
Chile
Tel: +56 55 256 1611
Fax: +56 55 256 1616
Email: [email protected]
  • Assembly
  • Sales Office

SM Cyclo de Chile, Ltda. (SMCH) through its plant in Antofagasta is responsible for supplying the northern area of Chile with HANSEN, SEISA, CYCLO®, PARAMAX® and HSM products. Also, since it is in the mining center of the country, it is a leader in repair and maintenance of power transmission in the area. Without a doubt, the excellence of Sumitomo Drive Technologies in the region is due to our presence in this central part of the Andean Region.

Key Facts

1
Opening
August 8, 2009
2
Total Area
600 m²
3
Location
La Negra, Antofagasta