RHYTAX® Gearmotor - Durable and versatile gearmotor for industrial applications"  SKK Gearmotor AF/SF Series
RHYTAX® Gearmotor - Durable and versatile gearmotor for industrial applications"  SKK Gearmotor AF/SF Series

RHYTAX® Gearmotor

Right angle shaft gearmotor with bevel gears.

  • Low noise due to the high contact ratio helical gear used in the input stage.
  • Casing specifically designed for each model and configuration.
  • Two types of torque arms are available for the solid shaft type.
  • Multiple mounting configurations available.

Key Product Facts

Low Noise
2 Types

Features

Low Noise
Due to the high contact ratio helical gear used in the input stage.
High Efficiency
Bevel gear designed and manufactured for high efficiency.
Choice of Mounting Style
Multiple torque arms and mounting configuration available to meet your application needs. The solid shaft type supports both floor and wall mounting.