PARAMAX SCC Series for Crane

Paramax reducer with long center distances for cranes

  • Series of parallel shaft reducers with long center distances for crane hoisting and boom hoisting.
  • Available in 7 frame sizes, with 3 different center distances for each size.
  • Reducer with high load capacity, capable of withstanding strong shock loads.

*PARAMAX is a registered trademark of Sumitomo Heavy Industries, Ltd.

Features
Exclusive design

A parallel shaft Paramax gear reducer with extended center distances developed for crane hoisting and lifting applications.

Three standard types of center distances

Available with three different center distances (S, M, L) for each of the 7 frame sizes.

Large load capacity

It is standardized with ductile cast iron housing for high load capacity and shock load resistance.

Related PARAMAX products

PARAMAX 9000 Series (Reducer)
Rated torque
2600 Nm - 552000 Nm
Reduction ratio
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
SEB050P2H-LR_A
PARAMAX SEB Series for Extruder
Rated torque
1300 Nm - 36300 Nm
Reduction ratio
8:1 - 18:1
Shaft configuration
Parallel
SFC
PARAMAX SFC Series for Cooling Fan
Rated torque
10000 Nm - 44000 Nm
Reduction ratio
6.3:1 - 18:1
Shaft configuration
Parallel, Right Angle