HYPONIC GEARMOTOR

Right angle shaft gearmotor, with a motor range of 15 W - 11 kW

  • A wide range of choices (15 W - 11 kW) to accommodate all types of uses.
  • Modular design allows for multiple gearhead and motor combinations for increased service factor.
  • A variety of industry packages and options are available, including grease lubrication, antibacterial coating, waterproofing and low temperature requirements.

*HYPONIC GEARMOTOR is a registered trademark of Sumitomo Heavy Industries, Ltd.

Key Product Facts

15W - 11kW
Wide range of motor inputs available
Versatile
Hollow shaft mounting, solid shaft flange mounting or solid shaft foot mounting are available
Reliable
For larger service factors, reducer frame size can be increased independently, without increasing the motor capacity

Features

High Efficiency
Hypoid gears have less friction (or slippage) compared to worm gears, resulting in much greater efficiency.
Durable and Long-Life
The gears are manufactured using carburized hardened chromium molybdenum steel.
Low Noise
Larger contact profile than bevel gears for a quiet and smooth operation.
Compact and Lightweight
An integrated motor shaft and hypoid pinion are housed in an aluminum alloy casing. (Excludes some models)
Accommodates Service Factors
For larger service factors, reducer frame size can be increased independently, without increasing the motor capacity. (Hollow shaft type)