Click on our Product Selector to quickly find the right product from our entire lineup.
Our intuitive filters help you find the product that best suits your application.
Component type Cyclo Drive for indexing with high precision.
High-performance type with superb rotational accuracy.
Rigidity, vibration levels and low-speed rotation efficiency are particularly superb. Ideal for applications requiring trajectory accuracy.
Type and major bearing model:
Lost Motion | 0.5 arc min |
Allowable Peak Torque | 412 - 11036N•m |
Rated torque |
167 - 4415 The rating torque is the value at the output speed of 15r/min. |
Reduction ratio | 81 - 171 |
Output Shaft | Frange shaft |
Output Shaft direction | Universal |
Number of Sizes | 7 sizes |
Rigidity, vibration levels and low-speed rotation efficiency are particularly superb.
High reduction ratio and additional ratios available on request.
Click on our Product Selector to quickly find the right product from our entire lineup.
Our intuitive filters help you find the product that best suits your application.