F4CF-D flange housing

Fine CYCLO® High Precision Gearboxes D Series

High performance compact type for indexing

Component type Cyclo Drive for indexing with high precision.

Simple and easy-to-use basic type. High torque, high allowable moment type.

  • High-performance, compact
  • High torque, High allowable moment
  • High-speed shaft bearing support
  • Ideal for robotic and machine tool precise positioning required applications
  • Hollow shaft possible
  • Fully sealed modular version with motor adapter and clamp ring available

 

Lost motion 0 arc min
Allowable Peak Torque 417 - 3188N•m
Rated Torque

164 - 1274

The rating torque is the value at the input speed of 1750r/min.

Reduction ratio 59 - 119
Output Shaft Frange shaft
Output Shaft Direction Universal
Number of Sizes 5 sizes

Key Product Facts

1arc min
Lost Motion
59-119
Reduction Ratio

Features

High-performance, compact Design

High-speed shaft bearing support

Easy Assembly

Lineup with servo motor adapter

Keyed shaft and Keyless shaft possible. Motor adapter has an oil seal structure on both the input and output sides. Pre-filled with grease.

CAD Background Image for Download section

CAD Downloads

Get our latest CAD files.

Looking for a different product?

Click on our Product Selector to quickly find the right product from our entire lineup.

Our intuitive filters help you find the product that best suits your application.