CycloSMART

High-performance model capable of completing everything on-site from diagnostics to data storage

Applications

This product addresses the following needs.

  • Managing data in-house for advanced vibration analysis.
System configuration

Easy to operate with a simple system configuration capable of completing the work on-site.
Measurement data and diagnostics results are managed on your PC.
The system can be used without a PC if it is used only to notify alarms.

*1 The speed and load signals can also be measured.

CycloSMART system configulation
Features
Monitoring the changes in vibration components of gears, bearings, and other mechanical elements

The trend in vibration components of machine elements can be monitored through frequency analysis with a detection unit.

Monitoring under complex operating conditions

The units can be monitored even if there is a fluctuation in rotation speed or load.

Checking the trend values on-site without permanent installation of PC

Trend values can be displayed on the detection unit even without a PC, making it easy to perform highly accurate diagnostics on-site.

We do the setup that requires technical expertise

We provide support for the necessary setups according to the gear and bearing specifications.
Appropriate implementation support helps you to start a smooth monitoring operation.

Related Predictive Maintenance products

S-CMS

Easy-to-operate and easy-to-install constant monitoring system with focused functions

Diagnostic method
Vibration (overall value)
Data management
Customer's PC (on-premises)
Measurement method
Continuous monitoring
TYPE-I-8/16
TYPE-I-8/16

High-performance model, identifying abnormal parts and detecting damage conditions

Diagnostic method
Vibration (overall value, frequency analysis)
Data management
Cloud server
Measurement method
Continuous monitoring
TYPE-I-G
TYPE-I-G

Wireless model for high flexibility in installation without wiring

Diagnostic method
Vibration (overall value, frequency analysis)
Data management
Cloud server
Measurement method
Continuous monitoring
TYPE-P
TYPE-P

Portable model, easily detecting abnormality in the selected area

Diagnostic method
Vibration (overall value, frequency analysis)
Data management
Cloud server, Customer's PC (on-premises)
Measurement method
One time measurement