
Bevel BUDDYBOX 5 Series(C2030)
Catalog
# C2030-3.0
| 26.31 MB | ja
Right-Angle Spiral-Bevel Speed Reducers with CYCLO® Input
Robust, state-of-the-art, spiral bevel reducers.
Output Shaft | Hollow Shaft |
Output Shaft Direction | Horizontal, Vertical, Upright |
Mounting Method | Shaft Mount, Flange Mount |
Number of Sizes | 4 sizes |
Reduction Ratio | 11 - 4365 |
Rated Torque | 290 - 5140 N・m |