
Bevel BUDDYBOX 5 Series(C2030)
Catalog
# C2030-3.0
| 26.31 MB | ja
Right-Angle Spiral-Bevel Gearmotors with CYCLO® Input
Robust, state-of-the-art, spiral bevel gearmotors.
Output Shaft | Hollow Shaft |
Output Shaft Direction | Horizontal, Vertical, Upright |
Mounting Method | Shaft Mount, Flange Mount |
Number of Sizes | 4 sizes |
Reduction Ratio | 11 - 4365 |
Motor Capacity | 0.1kW - 37kW |
Motor Type | Three Phase, Premium Efficiency, High Efficiency, For Inverter, Outdoor, Increased Safety Explosion Proof, Flameproof, Overseas Standard, High Speed Hollow Shaft |
The Bevel BuddyBox 5 Series combines the strength and flexibility of the Cyclo gear reducer and a single-stage right-angle spiral-bevel gearbox in a simple right-angle gearbox design. The Bevel BuddyBox 5 Series is an excellent choice for applications in material handling, packaging, conveyors, and other applications requiring right angle speed reducers.