ASTERO® Gearmotor
Compact gearmotor with parallel or right angle shaft configuration.
- Choose either parallel or right angle shaft.
- The motor and gear head are detachable for easier handling.
- The gear heads have the same main mating dimensions (corner dimensions / output shaft location and dimensions / mounting holes) for both parallel and right angle shafts.
Output Shaft | Hollow Shaft, Solid Shaft |
Output Shaft Direction | Universal |
Mounting Method | Shaft Mount, Flange Mount |
Number of Sizes | Parallel Shaft, 5 Sizes Right Angle Shaft, 3 Sizes |
Reduction Ratio | Parallel Shaft: 3 - 200 Right Angle Shaft:5 - 240 (10 ratio intermediate gearhead can be added) |
Motor Capacity | Parallel Shaft: 6 W - 90 W Right Angle Shaft: 25 W - 90 W |
Motor Type | Three Phase, Single Phase, Single Phase Speed Control, Overseas Standards |
Key Product Facts
Identical
Dimensions
The gear heads have the same main mating dimensions for both parallel and right angle shafts
Modular
Design
Motor and gear head come apart
3
+
Variety of options, including speed controllers, brakes, and options for gearheads.
Features
Detachable Gear Heads
The motor and gear head have a modular design, allowing them to come apart for easier handling.
Compatible Joints
The gear heads have the same main mating dimensions (corner dimensions / output shaft location and dimensions / mounting holes) for both parallel and right angle shafts.
High Quality Finish
The hardened finish ensures high durability and reliability.
Versatile Options
A variety of options are available, including gearheads, inverters, and speed controllers.
Fast Delivery
All standard products listed in the catalog are available for immediate delivery.
*Right angle gearheads require 3 business days.
*Right angle gearheads require 3 business days.
High Torque and Low Noise Right Angle Shaft Type
The right angle shaft type uses hypoid gears for high efficiency, high torque, and low noise. Almost all hollow shaft type models have no torque limit, allowing you to leverage full motor power.
Easy to Use Right Angle Shaft Type
Two types available - solid shaft and hollow shaft.
The solid shaft / flange mount type has left and right output shaft directions, which allows you to install without changing the design of your machine.
The solid shaft / flange mount type has left and right output shaft directions, which allows you to install without changing the design of your machine.
CAD Downloads
Get our latest CAD files.